New features in V 10.0.2:
- Support for new generation sensors (7010.xxx)

Changes in V 10.0.2:
- Bugfix: Chart scaling adjusted.
- The CVE-2025-26465 vulnerability has been closed.
- The CVE-2024-39894 vulnerability has been closed.
- The CVE-2024-6387 vulnerability has been closed.
- Security update: Patches for OpenSSH and other software features.

Known issues in V 10.0.2:
- Rights for parent tree elements in Access Management are not automatically transferred to child elements. However, these can be set manually.
- Radius: Login via SFTP not possible.
- Modbus TCP: Configuration of negative integer values ​​such as temperature thresholds does not work.